text.skipToContent text.skipToNavigation

Catalog No. : BC8375

Description:  4IN SQ COVER ONE DUPLEX ONE SWITCH

UPC: 622538048394

4 inches square box cover. 3/8 inch raised surface (4.6 cubic inches) device mount. One toggle switch, one duplex receptacle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Type

4 in. Square Covers

Special Features

Device mounting screw included

Specifications

Material

Steel

Color

Silver

Shape

Square

Number Of Outlet

1

Cubic Capacity

4.6 cu in

Knockouts

0

Classifications

Brand Name

IBERVILLE

Standard

CSA 5043

Dimensions

Size

4 Inches

Documents/Support Tools

Sales Drawing

Click here