text.skipToContent text.skipToNavigation

Catalog No. : CIH12-90-BC3

Description:  HIGH TEMP BOSCH COMPACT2 ELBOW NC12

UPC: 5020963804991

Hinged Connector Interface Fitting for High Temperatures, 90 Degree Elbow, 3-Way BOSCH Compact Connector to Conduit, Conduit Size NC12/NW10, Operating Temperature -40 to 185 Degrees Celsius, RoHS Compliant, IP40 Rating, Medium UV Protection, High Temperature Polyamide (Nylon) with Dark Orange Finish
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Type

Hinged Bosch Compact Connector to Conduit

Special Features

High Pull-Off Strength

Application

Provide Connection Between Connector Interface and Conduit

Specifications

Connection

90 degree elbow, 3-way connection

Material

Polyamide/Nylon

Color

Dark Orange

Insulation

IP40

Temperature Rating

-40 to 185 C

Environmental Conditions

Medium UV Protection

Classifications

Brand Name

Harnessflex

Standard

RoHS Compliant

Dimensions

Size

Conduit Size NC12/NW10

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant