text.skipToContent text.skipToNavigation

Catalog No. : CO13-100-U

Description:  200A/120-240V COM UG WBRK 10KA SKT

UPC: 624871011271

Meter socket 200 amperes (100 amperes per position). Underground. 3 gang, c/w Siemens 3 x Q2100 100 amperes 2 pole 10 kA rated circuit breakers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Type

Meter Sockets

Special Features

Supplied with screw type rings

Application

For underground installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

23-1/2 Inches Height x 24-3/4 Inches Width x 4-3/8 Inches Depth

Documents/Support Tools

Sales Drawing

Click here