text.skipToContent text.skipToNavigation

Catalog No. : FGP36KA0250R2

Description:  FGP 3 POLE 250A SMR2 BREAKER

UPC:

Record Plus® represents the very latest in molded case circuit breaker design. Utilizing design features such as double-break rotary contact structures and advanced ablative materials to enhance interruption, Record Plus® is capable of interrupting ratings up to 200kA. High ratings, selective coordination, reduced arc flash energy, and current limitation embody the core design principles of Record Plus®. FG breakers with SMR2 trip units require user specified rating plugs and ordered under separate product number. FE and FG breakers with PremEon S trip units do not use rating plugs and feature user-adjustable amp rating (LT pickup) settings. FG and FE are available in 2- and 3-pole versions, both in a 3-pole footprint. Record Plus® product numbers ending in R, R0, or F do not include lugs. An R1 suffix indicates that the breaker is supplied with line and load lugs, R2 indicates load lugs, and R3 indicates line lugs. All Record Plus frames use common internal accessories (auxiliary switches, UV releases, shunt trips, and bell alarms) UL listed for field installation. UL listed maximum short circuit ratings at 480VAC are 100kA for FE250 and 200kA for the FG600 frames. Unless noted otherwise, all circuit breakers and accessories are listed in UL file number E11592.
View More View Less

Descriptors

Category

Record Plus™ Electronic Trip

GO Schedule

135H

Specifications

Trip Style

Interchangeable

Frame Type

FG 600

Amperage

250 A

Poles

3

System Voltage

240 Vac, 480 Vac, 600 Vac

120 Vac Interrupting Rating

200 KAIC

120/240 Vac Interrupting Rating

200 KAIC

240 Vac Interrupting Rating

200 KAIC

277 Vac Interrupting Rating

200 KAIC

480/277 Vac Interrupting Rating

200 KAIC

480 Vac Interrupting Rating

200 KAIC

600 Vac Interrupting Rating

65 KAIC

600/347 Vac Interrupting Rating

65 KAIC

Trip Function

LSI(G)

Trip Indication Target

No

Continuous Current Rated

Standard

Suitable for Reverse Feed

No

Lugs

FALK318H

Long Time

Fixed

Short Time

No

Instantaneous

Adjustable

Zone Selective Interlock

Optional

Current Metering

No

Communications

No

Protective Relays

No

Special Markings

HACR

Wire Range (Cu/Al)

Top: #8-400kcmil Cu, #6-500kcmil Al / Bottom #2/0-600kcmil Cu/Al

GSA Compliance

No

Classifications

UL File #

E11592