text.skipToContent text.skipToNavigation

Catalog No. : MP02

Description:  LARGE METER PROTECTOR

UPC: 624871049427

Meter protector. 7 1/6 inches diameter x 8 3/4 inches deep for use with all meters other than single phase residential meters.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosure General Accessories

Type

Meter Protectors

Application

For use in problem areas (trailer parks, playgrounds, conservation areas)

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Microlectric

Dimensions

Size

7-1/6 Inches

Documents/Support Tools

Sales Drawing

Click here