Catalog No. : SW411
Description: CLEVIS 100A C/W INSULATOR
UPC: 624871025162
Clevis. Constructed of 1/8 inch x 3/4 inch curved mild steel has 3/8 inch diameter pin Swivel type complete with No. IB134 insulator strong 1/4 inch angle bracket 11/16 inch round mounting hole. All ferrous parts are hod dip galvanized.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Clevis |
Type |
Clevis |
Special Features |
Complete with IB134 insulator |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |