text.skipToContent text.skipToNavigation

Catalog No. : T405

Description:  LAG SCREW 1/2 X 5 INCHES

UPC: 624871008387

Pole Line Hardware Lag Screw 1/2 Inch x 5 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lag bolts

Type

Lag Screws

Specifications

Material

Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Microlectric

Dimensions

Length

5 in

Diameter

1/2 in

Documents/Support Tools

Sales Drawing

Click here