text.skipToContent text.skipToNavigation

Catalog No. : TP12

Description:  SEALED T PIECE NC10X10X10 BLK

UPC: 5020963021770

3 Junction Compression Type Fitting, T-Shape, Conduit Size A: NC10/NW8.5, Size B: NC10/NW8.5, Size C: NC10/NW8.5, Temperature -40 to 150 Degrees Celsius, RoHS Compliant, IP67, 68 Rating, Medium UV Protection, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Type

T-Shaped Compression Fitting

Special Features

Smooth Contoured Internal Form Protects Cables from Damage During Installation

Application

Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore

Specifications

Material

Polyamide/Nylon

Color

Black

Flexibility

Rigid

Classifications

Brand Name

Harnessflex

Standard

RoHS, ADR Approved (with NC Conduits Only), Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC

Dimensions

Size

A: NC10/NW8.5, Size B: NC10/NW8.5, Size C: NC10/NW8.5

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant