Catalog No. : PCA6
Description: PIPE CLAMP AL 6 IN
UPC: 75114322850
Pipe Clamp, Nominal Pipe Diameter 6 Inches, Outside Pipe Diameter 6.625 Inches, Material Aluminum Alloy
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Suitable for use with all Class I and Class II main size lightning protection conductors in our range. |
Specifications
Material |
Aluminum Alloy |
Included |
Stainless Steel Alloy 304, Grade 18-8 U-Bolt and Fixings |
Classifications
Brand Name |
Furse |